HPS_ID_C1101169_PRODIMAGE
* Representative image
HPS_ID_C1101169_PRODIMAGE
play
play

Anchor, Swamp, SS5, 15in X 8ft Thimbleye

Brand:

Chance

Catalog ID:

C1101171

Swamp Anchor (SS 5) Lead Section, 8' (2438 mm) long with 15" (381 mm) Helices and Thimbleye adapter attached.

Chance Swamp Screw anchors are designed to be installed in swamps, bogs, and marshes. This anchor includes the 1.5” square bar helix section bolted to the Thimbleye® Guy Adapter. Install the Swamp Screw Anchor by removing the Guy Adapter and attaching Chance Square Shaft

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Eyenut Style
Thimbleye
Number of Helices
1
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
5500 ft-lbs
Type
Lead Sections
UPC
096359619277

Dimensions

Anchor Helix Diameter(s)
15 in
Length
96 in
Weight
81 lb

Logistics

Standard Package
1