text.skipToContent text.skipToNavigation

LEAD, SS5, 8 X 7FT

by CHANCE Utility 

Catalog ID: C1101932

Square Shaft (SS 5) Lead Section 7' (2134 mm) long with 8" (203 mm) Helix

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Application Helical Anchoring
Coating Galvanized
Number of Helices 1
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 70000 lb
Torque Rating 5500 ft-lbs
Type Lead Sections

Dimensions

Anchor Helix Diameter(s) 8 in
Length 84.000 in

Resources/Downloads

Videos

CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)

CHANCE Square Shaft Anchor Installation (VI0655E)