text.skipToContent text.skipToNavigation

Lead, RS2875.276, 8/10/12 X 7ft High Capacity Pile

by CHANCE Foundation Solutions 

Catalog ID: C2788404

Lead, RS2875.276, 8/10/12 X 7ft High Capacity Pile

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80 ksi
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 9
Number of Helices 3
Shaft Type RS
Torque Rating 10500 ft-lbs
Type Lead Section

Dimensions

Anchor Helix Diameter(s) 8 in - 10 in - 12 in
Length 84 in
Length - Effective 78 in
Pipe Wall Thickness 0.276
Weight 80.00 lb

Resources/Downloads

Videos

Anchor/Pile Installation Tools