PPHID-19472
PPHID-19472
play
play

Shackle, Anchor SS225

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100558

SS225 Chain Shackle.

Shackle used with Chance SS175 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Specifically designed to be used with SS225 anchors
  • Hot dipped galvanized per ASTM A153

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
200000 lb.
Type
Shackles
UPC
096359009917

Dimensions

Dimensions
9.50 in x 8.000 in x 4.000 in
Height
4 in
Length
9.5 in
Weight
14.7 lb
Width
8 in

Logistics

Pallet Quantity
128
Standard Package
4