Tripleye Chain Shackle SS 150

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100574

SS150 Tripleye Chain Shackle

Shackle used with Chance SS175 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Specifically designed to be used with SS5 and SS150 anchors
  • Tripleye design for use with guy deadends
  • Hot dipped galvanized per ASTM A153

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Eyenut Style
Tripleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Type
Shackles
UPC
096359010012

Dimensions

Weight
3.528 lb

Logistics

Pallet Quantity
600
Standard Package
10