HUBBELL
HPS_ID_T1120620_PRODIMAGE
HPS_ID_T1120620_PRODIMAGE
play
play
+3

Bollard Lighting Foundation, 2-3/8" OD x 36" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120620

FOUNDATION, BOLLARD 2.375 OD x 36" Long, 1/2" thick x 7" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 4" - 8" Bolt Circle
  • 4 slots, 1/2" Dia x 2-1/4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120620

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Ground Lug Hole

No

Hardware Packaging

Taped to Shaft

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359246909

With Hardware

Included

Dimensions

Base Plate Dimensions

7 in

Base Plate Thickness

0.5 in

Bolt Length

2.25 in

Cableway Distance From Base

24 in

Cableway Length

1.5 in

Cableway Width

1.5 in

Center hole dimensions

1.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

  • 4 -8 in

Foundation Diameter

2 in

Foundation Length

36 in

Length

36 in

Length - Base Plate to Top of Conduit Hole

24 in

Weight

27 lb

Logistics

Pallet Quantity

30

Standard Package

1

Resources and downloads

Installation Manuals

Sales Drawings

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
Engineered Advantages of Instant Foundations
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF

Engineering Drawing