HPS_PPHID_20338_PRODIMAGE
* Representative image
HPS_PPHID_20338_PRODIMAGE
play
play
+2

Decorative Streetlight Foundation, 4" OD x 56" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120338

"Decorative Streetlight Foundation (SLF) , 4" OD x 56" Long, 3/4" thick x 8-3/4" square baseplate, variable circle, hardware not included.".

Chance Instant Foundations are pre-engineered helical piles specifically designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate with various trades, equipment or weather.

  • Variable 6" - 8-3/4" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120393

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Ground Lug Hole
Yes
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359056140
With Hardware
T1120393

Dimensions

Base Plate Dimensions
8.75 in
Base Plate Thickness
0.75 in
Bolt Length
3.5 in
Cableway Distance From Base
18 in
Cableway Length
3 in
Cableway Width
1.5 in
Center hole dimensions
3.6 in
Diameter - Bolt
0.75 in
Diameter - Bolt Circle
  • 6 in
  • 8.75 in
Dimensions
56.00 in x 10.000 in x 10.000 in
Foundation Diameter
4 in
Foundation Length
56 in
Ground Lug Distance From Base
2 in
Height
10 in
Length
56 in
Weight
65 lb
Width
10 in

Logistics

Pallet Quantity
20
Standard Package
1