HPS_PPHID_20338_PRODIMAGE
* Representative image
HPS_PPHID_20338_PRODIMAGE
play
play
+6

Pole Base Foundation , 4" OD x 84" Long

Brand:

Chance

Catalog ID:

T1120693

Decorative Streetlight Foundation (SLF) , 4" OD x 84" Long, 3/4" thick x 13" square baseplate, variable circle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 6" - 14" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120393

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Coating
Galvanized
EU RoHS Indicator
No
Ground Lug Hole
Yes
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359363040
With Hardware
T1120393

Dimensions

Base Plate Dimensions
13 in
Base Plate Thickness
0.75 in
Bolt Length
3.5 in
Cableway Distance From Base
48 in
Cableway Length
3 in
Cableway Width
1.5 in
Center hole dimensions
3.6 in
Diameter - Bolt
0.75 in
Diameter - Bolt Circle
  • 6 in
  • 14 in
Foundation Diameter
4 in
Foundation Length
84 in
Length
84 in
Weight
175 lb

Logistics

Pallet Quantity
20
Standard Package
1

Resources and downloads

Videos

play
CHANCE® Instant Foundation System (VI04150E_14L)
play
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
play
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
play
CHANCE® Street Light Foundation Installation (VI04144E_69L)
play
Engineered Advantages of Instant Foundations (CENT-CV-VI-EN-00424)
play
CHANCE® Streetlight Foundation (VI04147E0719)
play
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)
play
SLF (VI04173E1021)