text.skipToContent text.skipToNavigation

Streetlight Foundation, 6-5/8" OD x 60" Long

by multiple brands 

Catalog ID: T1120438

SLF, 6-5/8" OD x 60" Long, 3/4" thick x 15" square baseplate, variable circle, hardware included

  • Variable 8-1/2" - 15" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long

Product Details

General

Application Helical Anchoring
Base Plate Shape Square
Bolt Hole Type Slotted
Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Ground Lug Hole No
Hardware Packaging Installed
Number of Bolt Slots 4
Pipe Type Round Pipe
Type Lighting Foundation Anchors
UPC 096359235897
With Hardware Included

Dimensions

Base Plate Dimensions 15.00 in
Base Plate Thickness 0.750 in
Bolt Length 3.50 in
Cableway Distance From Base 12 in
Cableway Length 12.00 in
Cableway Width 2.50 in
Center hole dimensions 5.00 in
Diameter - Bolt 0.75 in
Diameter - Bolt Circle
  • 8.5 in
  • 15 in
Foundation Diameter 6.630 in
Foundation Length 60 in
Weight 160.000 lb

Logistics

Pallet Quantity 9
Standard Package 1

Resources/Downloads

Videos

Anchor/Pile Installation Tools