HPS_ID_T11203381903_PRODIMAGE
* Representative image
HPS_ID_T11203381903_PRODIMAGE
play
play
play

Pole Base Foundation, 6-5/8" OD x 60" Long

Brand:

Chance

Catalog ID:

T1120645

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 3/4" thick x 17" round baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 4" - 15" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120633

Product details

General

Application
Helical Anchoring
Base Plate Shape
Round
Bolt Hole Type
Slotted
Coating
Galvanized
EU RoHS Indicator
No
Ground Lug Hole
No
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359371618
With Hardware
T1120633 or T1120393

Dimensions

Base Plate Dimensions
17 in
Base Plate Thickness
0.75 in
Bolt Length
3.5 in
Cableway Distance From Base
12 in
Cableway Length
12 in
Cableway Width
2.5 in
Center hole dimensions
5 in
Diameter - Bolt
0.75 in
Diameter - Bolt Circle
  • 7 in
  • 15 in
Foundation Diameter
6.63 in
Foundation Length
60 in
Length
60 in
Weight
154 lb

Logistics

Pallet Quantity
9
Standard Package
1

Resources and downloads

Videos

CHANCE® Instant Foundation System (VI04150E_14L)
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
CHANCE® Street Light Foundation Installation (VI04144E_69L)
Engineered Advantages of Instant Foundations (CENT-CV-VI-EN-00424)
CHANCE® Streetlight Foundation (VI04147E0719)
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)
SLF (VI04173E1021)