HPS_PPHID_20340
* Representative image
HPS_PPHID_20340
play
play
+6

Pole Base Foundation, 6-5/8" OD x 84" Long

Brand:

Chance

Catalog ID:

T1120262

Streetlight Foundation (SLF) 6.625 OD x 84" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 9" - 14" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Ground Lug Hole
No
Hardware Packaging
Installed
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359055938
With Hardware
Included

Dimensions

Base Plate Dimensions
12 in
Base Plate Thickness
1 in
Bolt Length
4 in
Cableway Distance From Base
24 in
Cableway Length
12 in
Cableway Width
2.5 in
Center hole dimensions
5 in
Diameter - Bolt
1 in
Diameter - Bolt Circle
  • 9 in
  • 14 in
Dimensions
84.00 in x 12.000 in x 12.000 in
Foundation Diameter
6.63 in
Foundation Length
84 in
Height
12 in
Length
84 in
Weight
168 lb
Width
12 in

Logistics

Pallet Quantity
9
Standard Package
1

Resources and downloads

Videos

CHANCE® Instant Foundation System (VI04150E_14L)
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
CHANCE® Streetlight Foundation (VI04147E0719)
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
CHANCE® Street Light Foundation Installation (VI04144E_69L)
Engineered Advantages of Instant Foundations (CENT-CV-VI-EN-00424)
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)
SLF (VI04173E1021)