HPS_ID_C11232JG4VL_PRODIMAGE
* Representative image
HPS_ID_C11232JG4VL_PRODIMAGE
play
play
+2

Pole Base Foundation, 8-5/8" OD x 120" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120568

Streetlight Foundation (SLF) 8.625 OD x 120" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 9-1/2" - 14" Bolt Circle
  • 4 holes, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Ground Lug Hole
No
Hardware Packaging
Installed
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359246879
With Hardware
Included

Dimensions

Base Plate Dimensions
12 in
Base Plate Thickness
1 in
Bolt Length
4 in
Cableway Distance From Base
48 in
Cableway Length
18 in
Cableway Width
2.5 in
Center hole dimensions
5 in
Diameter - Bolt
1 in
Diameter - Bolt Circle
  • 9.5 in
  • 14 in
Foundation Diameter
8.63 in
Foundation Length
120 in
Length
120 in
Weight
260 lb

Logistics

Pallet Quantity
9
Standard Package
1