HPS_WCID_2862241_PRODIMAGE
HPS_WCID_2862241_PRODIMAGE
play
play
HPS_ID_12334P_2_PRODIMAGE

Anchor, PISA Rod, Extension, 5/8in X 18in , 5/8in threads

Brand:

Chance

Catalog ID:

T1022320

Pisa Rod Extension 0.625" (15.9 mm) diameter, 18" (457 mm) long.

Chance PISA rod extensions are designed to be used to extend the height of eyenut above the ground to prevent damage to guy wire and guy deadend. They are used after the anchor is installed. Rods are galvanized in accordance with ASTM A153.

  • These anchor rod extensions primarily are for making above grade connections between installed anchors and guy wires.
  • Hot dipped galvanized per ASTM A153
  • Hot forged hex collar provides strong connection to anchor and eye

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
16000 lb.
Type
Power Installed Screw Anchor (PISA)
UPC
096359487081

Dimensions

Length
18 in
Rod Diameter
0.625 in
Weight
1.52 lb

Logistics

Carton Quantity
25
Pallet Quantity
1200
Standard Package
25

Resources and downloads

Installation Manuals

Videos

CHANCE Pisa Drive Tools (VI0633E)
CHANCE Tough One and PISA Anchor Installation (VI0645E)