HUBBELL
PPHID-19450
PPHID-19450

Anchor, Clip & Bolt Assembly

Brand:

Chance

Catalog ID:

E1020690

Pole Clip to fit 3/4" or 1" Diameter Pisa Rods.

Provides an adjustable method of attachment from a pole near the groundline to an appropriate PISA® helical anchor. Used primarily on H-frame structures, the anchors are installed as close as possible to the pole at the ground line. The installation helps prevent jacking or "walking" the structure out of the ground.

Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

E1020690

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Type

Pole Bearing Plate

UPC

096359076988

Dimensions

Rod Diameter

  • 0.75
  • 1 in

Weight

7.8 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

300

Standard Package

1

Resources and downloads