HPS_WCID_551106_PRODIMAGE
* Representative image
HPS_WCID_551106_PRODIMAGE

Plate, Pole Bearing, 1 plate 122 sq-in, no bolts or screws included

Brand:

Chance

Catalog ID:

C1100954

Bearing plate qty = 1, 122 sq in/plate.

Chance Pole Bearing Plates are used to help prevent a direct buried pole from sinking in soft soils. The installation also helps prevent jacking or "walking" the structure out of the ground. Plate installs in the bottom of the pole hole and are used primarily on H-frame structures.

  • Bearing plates are used at the bottom of poles to help prevent poles from sinking or being pushed up from water pressure
  • They are installed in pairs using 7/8” bolts
  • Hot dipped galvanized per ASTM A153

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Type
Pole Bearing Plate
UPC
096359506850

Dimensions

Area
122 in²
Dimensions
24.250 in x 7.750 in x 9.125 in
Height
9.125 in
Length
24.25 in
Weight
20 lb
Width
7.75 in

Logistics

Pallet Quantity
50
Standard Package
1