text.skipToContent text.skipToNavigation

2875 Underfooter Kit

by CHANCE Foundation Solutions 

Catalog ID: PSA4799

2875 Underfooter Kit (Galvanized UF Bracket, Galvanized Top Pier Platform, (1) Galvanized Modified Sleeve (3) Galvanized Pier Sections (1) Galvanized Starter Section)

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Flow Coat

Product Details

General

Application Resistance Anchoring
Coating Mill Finish
Shaft Type RS
Strength Rating - Ultimate 35000 lb
Type Kits

Dimensions

Diameter - Pipe 2.87 in
Length 168.00 in
Weight 185.60 lb
Width - Wing 7 in

Resources/Downloads