text.skipToContent text.skipToNavigation

3500 Underfooter Kit

by CHANCE Foundation Solutions 

Catalog ID: PSA1104N

3500 Underfooter Kit (Galvanized UF Bracket, Galvanized Top Pier Platform, (1) Starter (3) Pier Sections (1) Sleeve Section)

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Galvanized

Product Details

General

Application Resistance Anchoring
Coating Hot Dip Galvanized
Shaft Type RS
Strength Rating - Ultimate 45500 lb
Type Kits
UPC 096359513933

Dimensions

Diameter - Pipe 3.50 in
Length 168.00 in
Weight 231.50 lb
Width - Wing 8 in

Resources/Downloads