text.skipToContent text.skipToNavigation

3500 Pier Sleeve

by CHANCE Foundation Solutions 

Catalog ID: PSA4844

3500 Galvanized Pier Sleeve

  • Plain Pier Sleeve only for RS3500 series.
  • Finish: Galvanized

Product Details

General

Coating Hot Dip Galvanized
Shaft Type RS
Type Pier Sleeves
UPC 096359514329

Dimensions

Length 41.87 in
Weight 28.60 lb

Resources/Downloads