text.skipToContent text.skipToNavigation

4000 Modified Sleeve

by CHANCE Foundation Solutions 

Catalog ID: PSA1106

4000 Galvanized Modified Sleeve

  • Modified Plain Pier Sleeve only
  • Finish: Galvanized

Product Details

General

Application Resistance Anchoring
Coating Hot Dip Galvanized
Shaft Type RS
Type Pier Sleeves

Dimensions

Length 41.87 in
Weight 33.70 lb

Resources/Downloads