text.skipToContent text.skipToNavigation

2875 Top Pier Platform Modified

by CHANCE Foundation Solutions 

Catalog ID: PSA4839

2875 Ungalvanized Top Pier Platform Modified

  • Top Pier Platform only for RS2875series
  • Finish: Ungalvanized

Product Details

General

Coating Mill Finish
Type Platforms

Dimensions

Diameter - Pipe 2.875 in
Length 17.63 in
Weight 22.40 lb
Width - Wing 7 in

Resources/Downloads