text.skipToContent text.skipToNavigation

3500-4000 Top Pier Platform

by CHANCE Foundation Solutions 

Catalog ID: PSA1105N

3500-4000 Galvanized Top Pier Platform

  • Top Pier Platform only for RS3500 series
  • Finish: Galvanized

Product Details

General

Application Resistance Anchoring
Coating Hot Dip Galvanized
Type Platforms
UPC 096359644071

Dimensions

Diameter - Pipe 4 in
Length 18.75 in
Weight 28.60 lb
Width - Wing 8 in

Resources/Downloads