text.skipToContent text.skipToNavigation

1.75" Square Shaft Lead (SS175), Drivecast Sp., 8/12 x 3-1/2ft

by CHANCE Foundation Solutions 

Catalog ID: C1501775

SS175, Drivecast Sp., 42" long with 8",12" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Number of Helices 2
Shaft Type SS
Torque Rating 10500 ft-lbs
Type Lead Sections

Dimensions

Anchor Helix Diameter(s) 8 in - 12 in
Length 37.75 in
Length - Effective 31.70 in
Weight 51.83 lb

Resources/Downloads