text.skipToContent text.skipToNavigation

3.5" Round Shaft Drivecast Sp Extension(RS3500.300), 10/14 x 10ft

by CHANCE Foundation Solutions 

Catalog ID: C1501768

RS3500.300, 129" long with 10", 14" Drivecast Sp.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Capacity - Plate Grade 50
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Number of Helices 4
Shaft Type RS
Torque Rating 13000 ft-lbs
Type Anchor Extensions

Dimensions

Anchor Helix Diameter(s) 10 in - 14 in - 10 in - 14 in
Length 125.00 in
Length - Effective 119.00 in
Weight 175.56 lb

Resources/Downloads