text.skipToContent text.skipToNavigation

3.5" Round Shaft Lead (RS3500.300), Drivecast Sp., 10/14 x 3-1/2ft

by CHANCE Foundation Solutions 

Catalog ID: C1501767

RS3500.300, Drivecast Sp., 42" long with 10",14" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Capacity - Plate Grade 50
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Number of Helices 2
Shaft Type RS
Torque Rating 13000 ft-lbs
Type Lead Sections

Dimensions

Anchor Helix Diameter(s) 10 in - 14 in
Length 43.75 in
Length - Effective 38.20 in
Weight 72.14 lb

Resources/Downloads