text.skipToContent text.skipToNavigation

4.5" Round Shaft Drivecast Sp Extension(RS4500.337), 12/16 x 10ft

by CHANCE Foundation Solutions 

Catalog ID: C1072341

RS4500.337, 125" long with 12", 16" Drivecast Sp.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Number of Helices 4
Shaft Type RS
Torque Rating 23000 ft-lbs
Type Anchor Extensions

Dimensions

Anchor Helix Diameter(s) 12 in - 16 in - 12 in - 16 in
Length 124.50 in
Length - Effective 118.50 in
Weight 237.12 lb

Resources/Downloads