text.skipToContent text.skipToNavigation

PDV-65 Arrester (19.5 kV Uc, CVBC Hardware)

by OHIO BRASS 

Catalog ID: 214020CVBC

IEC 5kA Class Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type 5 kA

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 780 mm
Current - Low Current Long Duration (LCLD) Test 75
Duty Cycle 24 kV
Frequency Rating 48-62 Hz
MCOV 19.5 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 80.9 kV
Maximum Discharge Voltage
  • 65.9 kV @ 1.5 kA
  • 71.3 kV @ 3 kA
  • 73.9 kV @ 5 kA
  • 81.3 kV @ 10 kA
  • 92.4 kV @ 20 kA
  • 109.5 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 55.7 kV
Minimum Strike 780.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 65
Withstand Voltage - Lightning Impulse 210
Withstand Voltage - Switching Impulse 62.7

Resources/Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)