text.skipToContent text.skipToNavigation

PDV-100 Arrester (10.2 kV Uc, C1BC Hardware)

by OHIO BRASS 

Catalog ID: 214210C1BC

IEC Class 1 Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Class 1

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 780 mm
Current - Low Current Long Duration (LCLD) Test 230
Duty Cycle 12 kV
Frequency Rating 48-62 Hz
MCOV 10.2 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 38.1 kV
Maximum Discharge Voltage
  • 29.3 kV @ 1.5 kA
  • 30.6 kV @ 3 kA
  • 31.8 kV @ 5 kA
  • 34.3 kV @ 10 kA
  • 37.9 kV @ 20 kA
  • 43.9 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 25.2 kV
Minimum Strike 156.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 34
Withstand Voltage - Lightning Impulse 125
Withstand Voltage - Switching Impulse 25.8