text.skipToContent text.skipToNavigation

PDV-100 Arrester (19.5 kV Uc, CLBC Hardware)

by OHIO BRASS 

Catalog ID: 214220CLBC

IEC Class 1 Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Class 1

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 414 mm
Current - Low Current Long Duration (LCLD) Test 230
Duty Cycle 24 kV
Frequency Rating 48-62 Hz
MCOV 19.5 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 76.1 kV
Maximum Discharge Voltage
  • 58.6 kV @ 1.5 kA
  • 61 kV @ 3 kA
  • 63.6 kV @ 5 kA
  • 68.5 kV @ 10 kA
  • 75.7 kV @ 20 kA
  • 87.7 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 50.4 kV
Minimum Strike 414.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 65
Withstand Voltage - Lightning Impulse 210
Withstand Voltage - Switching Impulse 51.7