text.skipToContent text.skipToNavigation

PVI-LP Arrester (22 kV MCOV / Uc)

by OHIO BRASS 

Catalog ID: 214522CVBC

IEC Class 2 Polymer Housed Surge Arrester

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Type Class 2

Dimensions

Stud Type M12

Electrical Ratings

Duty Cycle 27 kV
Frequency Rating 48-62 Hz
MCOV 22 kV
Pressure Relief Capability-Symmetrical rms (kA) 40

Resources/Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)