text.skipToContent text.skipToNavigation

PDV-100 Optima Arrester (29 kV Uc, CVCC Hardware)

by OHIO BRASS 

Catalog ID: 294229CVCC

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Type Distribution

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 50.4 in (1280 mm)
Current - Low Current Long Duration (LCLD) Test 250
Duty Cycle 3 kV
Frequency Rating 48-62 Hz
MCOV 29 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 126.3 kV
Maximum Discharge Voltage
  • 91.3 kV @ 1.5 kA
  • 97.8 kV @ 3 kA
  • 103.5 kV @ 5 kA
  • 112.9 kV @ 10 kA
  • 128.3 kV @ 20 kA
  • 151.2 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 83.5 kV
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 7.8
Withstand Voltage - Lightning Impulse 15.8