text.skipToContent text.skipToNavigation

PDV-100 Optima Arrester (34 kV Uc, CVBC Hardware)

by OHIO BRASS 

Catalog ID: 294234CVBC

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Type Distribution

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 56.2 in (1427 mm)
Current - Low Current Long Duration (LCLD) Test 250
Duty Cycle 42 kV
Frequency Rating 48-62 Hz
MCOV 34 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 139.4 kV
Maximum Discharge Voltage
  • 102.7 kV @ 1.5 kA
  • 110 kV @ 3 kA
  • 116.5 kV @ 5 kA
  • 127 kV @ 10 kA
  • 144.3 kV @ 20 kA
  • 170.1 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 137.7 kV
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 7.8
Withstand Voltage - Lightning Impulse 15.8