PDV-100 Optima Arrester (5.1 kV Uc, CCBI Hardware)

Brand:

OHIO BRASS

Catalog ID:

294205CCBI

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application
Distribution
Bracket Type
NEMA Crossarm Bracket
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Type
Distribution

Dimensions

Stud Type
M12

Electrical Ratings

Creep and Leakage Distance
11.3 in (287 mm)
Current - Low Current Long Duration (LCLD) Test
250
Duty Cycle
6 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
22.4 kV
Maximum Discharge Voltage
  • 16 kV @ 1.5 kA
  • 17.1 kV @ 3 kA
  • 18.2 kV @ 5 kA
  • 19.8 kV @ 10 kA
  • 22.5 kV @ 20 kA
  • 26.5 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
14.7 kV
MCOV
5.1 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000
Withstand Voltage - 60 Hz Wet
15.7
Withstand Voltage - Lightning Impulse
31.7