HPS_ID_CCAA_PRODIMAGE
HPS_ID_CCAA_PRODIMAGE
play
play

PDV-65 Optima Arrester (15.3 kV Uc, CCAA Hardware)

Brand:

OHIO BRASS

Catalog ID:

294015CCAA

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application
Distribution
Bracket Type
None
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Type
Distribution

Dimensions

Stud Type
M12

Electrical Ratings

Creep and Leakage Distance
25.5 in (648 mm)
Current - Low Current Long Duration (LCLD) Test
75A
Duty Cycle
18 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
59.7 kV
Maximum Discharge Voltage
  • 47.2 kV @ 1.5 kA
  • 50.3 kV @ 3 kA
  • 53.6 kV @ 5 kA
  • 60.3 kV @ 10 kA
  • 69.7 kV @ 20 kA
  • 87.1 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
42.2 kV
MCOV
15.3 kV
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
59.5
Withstand Voltage - Lightning Impulse
103.1