text.skipToContent text.skipToNavigation

PDV-65 Optima Arrester (22 kV Uc, CVBX Hardware)

by OHIO BRASS 

Catalog ID: 294022CVBX

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type NEMA Crossarm Bracket
Color Gray Housing
Material ESP™ Polymer Housing
Type Distribution

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 41 in (1039 mm)
Current - Low Current Long Duration (LCLD) Test 75A
Duty Cycle 27 kV
Frequency Rating 48-62 Hz
MCOV 22 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 89.6 kV
Maximum Discharge Voltage
  • 70.8 kV @ 1.5 kA
  • 75.4 kV @ 3 kA
  • 80.4 kV @ 5 kA
  • 90.5 kV @ 10 kA
  • 104.6 kV @ 20 kA
  • 130.7 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 63.3 kV
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000 microsec
Withstand Voltage - 60 Hz Wet 85.5
Withstand Voltage - Lightning Impulse 158.3