HPS_ID_2132657333_PRODIMAGE
* Representative image
HPS_ID_2132657333_PRODIMAGE
play

PDV-100 Optima Arrester (22 kV MCOV, 7333 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2137227333

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application
Distribution
Bracket Type
Transformer Bracket
Cantilever Bending Strength - Max.
80 Nm
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359671015

Dimensions

Height
12.6 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
11.0 in (279.4 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
13.0 in (330.2 mm)
Stud Type
3/8-16

Electrical Ratings

Creep and Leakage Distance
39.6 in (1005 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
27 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
95.9 kV
Maximum Discharge Voltage
  • 69.2 kV @ 1.5 kA
  • 74 kV @ 3 kA
  • 78.4 kV @ 5 kA
  • 85.5 kV @ 10 kA
  • 97.1 kV @ 20 kA
  • 114.5 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
63.3 kV
MCOV
22 kV
Minimum Strike
13.4 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs