MY LISTS
HUBBELL
1
* Representative image
1

PDV-100 Optima Arrester (34 kV MCOV, C2CC Hardware)

Brand: OHIO BRASS

Catalog ID: 294234C2CC

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

59.008 lb.

Catalog Number

294234C2CC

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359825098

Dimensions

Height

17.2 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

56.2 in (1427 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

42 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

142 kV

Maximum Discharge Voltage

  • 102.7 kV @ 1.5 kA
  • 110 kV @ 3 kA
  • 116.5 kV @ 5 kA
  • 127 kV @ 10 kA
  • 144.3 kV @ 20 kA
  • 170.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

137.7 kV

MCOV

34 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE/IEC