HUBBELL
HPS_ID_2216xx7314_PRODIMAGE
HPS_ID_2216xx7314_PRODIMAGE
play

PVR Optima (36.5 kV MCOV, 7314 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2216367314

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216367314

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359684480

Dimensions

Height

21.7 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

113.6 in (2885 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

42 kV

Frequency Rating

48-62 Hz

MCOV

36.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE