text.skipToContent text.skipToNavigation

PVR Optima (8.4 kV MCOV, 7213 Hardware)

by OHIO BRASS 

Catalog ID: 2216097213

IEEE Riser Pole Class Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Cantilever Bending Strength - Max. 135 Nm
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Distribution
UPC 096359684367

Dimensions

Height 9.4 in
Stud Type 3/8-16

Electrical Ratings

Creep and Leakage Distance 15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test 250 A
Duty Cycle 10 kV
Frequency Rating 48-62 Hz
MCOV 8.4 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 30.3 kV
Maximum Discharge Voltage
  • 23.1 kV @ 1.5 kA
  • 24.1 kV @ 3 kA
  • 25.1 kV @ 5 kA
  • 27 kV @ 10 kA
  • 29.8 kV @ 20 kA
  • 34.6 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 19.9 kV
Minimum Strike 6.1 in
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000 µs
Withstand Voltage - 60 Hz Wet 22.1
Withstand Voltage - Lightning Impulse 50.6