text.skipToContent text.skipToNavigation

EVP Arrester (154 kV MCOV / Uc)

by OHIO BRASS 

Catalog ID: EVP0154003001

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Station

Electrical Ratings

Creep and Leakage Distance 215.8 in (5481 mm)
Duty Cycle 192 kV
Frequency Rating 48-62 Hz
MCOV 154 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 510
Maximum Discharge Voltage
  • 391 kV @ 1.5 kA
  • 411 kV @ 3 kA
  • 430 kV @ 5 kA
  • 462 kV @ 10 kA
  • 499 kV @ 20 kA
  • 569 kV @ 40 kA
Maximum Switching Surge Protective Level @ 1000A 381
Pressure Relief Capability-Symmetrical rms (kA) 63

Certifications and Compliance

Industry Standard(s) IEEE/IEC