EVP Arrester (84 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

EVP2084003002

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Underhung
Type
Station

Electrical Ratings

Creep and Leakage Distance
123 in (3124 mm)
Duty Cycle
108 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
289
Maximum Discharge Voltage
  • 221 kV @ 1.5 kA
  • 232 kV @ 3 kA
  • 244 kV @ 5 kA
  • 261 kV @ 10 kA
  • 283 kV @ 20 kA
  • 322 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
207
MCOV
84 kV
Pressure Relief Capability-Symmetrical rms (kA)
63

Certifications And Compliance

Industry Standard(s)
IEEE/IEC