text.skipToContent text.skipToNavigation

PH3 Arrester (36 kV Rated, 2130 mm Creep Distance, BB Hardware)

by OHIO BRASS 

Catalog ID: PH3036GH036BB

IEC Station Medium / Class 3 Polymer Housed Surge Arrester

  • To learn more about selecting the right Substation Arrester, visit our blog here.
  • Product Details

    General

    Color Gray Housing
    Material Silicone Polymer Housing
    Type Station

    Electrical Ratings

    Frequency Rating 48-62 Hz
    Pressure Relief Capability-Symmetrical rms (kA) 63

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads

    Videos

    Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)