PH3 Arrester (396 kV Rated, 11610 mm Creep Distance, AA Hardware)

Brand:

OHIO BRASS

Catalog ID:

PH3420GM396AA

IEC Station Medium / Polymer Housed Surge Arrester

IEC Polymer station class arresters for substation protection

  • IEC silicone Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Color
Gray Housing
Material
Silicone Polymer Housing
Type
Station

Electrical Ratings

Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
63

Certifications And Compliance

Industry Standard(s)
IEC