HUBBELL
MH4 Arrester (355 kV Rated, 12828 mm Creep , AA Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

MH4 Arrester (355 kV Rated, 12828 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4550BM444AA

IEC Station High / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4550BM444AA

Color

Brown Housing

Material

Porcelain Housing

Mounting Position

Upright

Product Type

MH4

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Depth

60 in

Diameter - Single Bolt Hole(s)

14 mm

Height

185.6 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

103.4 in (2627 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

117.6 in (2986 mm)

Width

60 in

Electrical Ratings

Creep and Leakage Distance

505 in (12828 mm)

Duty Cycle

444 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 923 kV @ 1.5 kA
  • 959 kV @ 3 kA
  • 992 kV @ 5 kA
  • 1042 kV @ 10 kA
  • 1115 kV @ 20 kA
  • 1228 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

890 kV

Maximum Switching Surge Protective Level @ 2000A

923 kV

Maximum Switching Surge Protective Level @ 500A

865 kV

MCOV

355.2 kV

Minimum Strike

3760 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

550 kV

Withstand Voltage - 60 Hz Wet

1176 kV

Withstand Voltage - Lightning Impulse

2036 kV

Withstand Voltage - Switching Impulse

1872 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright