EVP Arrester (17 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

EVP0017103002

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Station

Electrical Ratings

Creep and Leakage Distance
50.9 in (1293 mm)
Duty Cycle
21 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
57.8
Maximum Discharge Voltage
  • 42.7 kV @ 1.5 kA
  • 44.9 kV @ 3 kA
  • 47.1 kV @ 5 kA
  • 50.5 kV @ 10 kA
  • 54.6 kV @ 20 kA
  • 62.3 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
40.1
MCOV
17 kV
Pressure Relief Capability-Symmetrical rms (kA)
63

Certifications And Compliance

Industry Standard(s)
IEEE/IEC