EVP Arrester (84 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

EVP0084003012

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Station
UPC
096359802327

Dimensions

Height
46.3 in
Weight
59 lb

Electrical Ratings

Creep and Leakage Distance
123 in (3124 mm)
Duty Cycle
108 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
289
Maximum Discharge Voltage
  • 221 kV @ 1.5 kA
  • 232 kV @ 3 kA
  • 244 kV @ 5 kA
  • 261 kV @ 10 kA
  • 283 kV @ 20 kA
  • 322 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
207
MCOV
84 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Withstand Voltage - 60 Hz Wet
275 kV
Withstand Voltage - Lightning Impulse
631 kV
Withstand Voltage - Switching Impulse
529 kV

Certifications And Compliance

Industry Standard(s)
IEEE/IEC