* Representative image

PVI-LP Arrester (2.55 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

3018033010

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Type
Intermediate
UPC
096359656319

Dimensions

Maximum Operating Altitude
12000 ft

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test
550
Duty Cycle
3 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
8.6 kV
Maximum Discharge Voltage
  • 6.8 kV @ 1.5 kA
  • 7.2 kV @ 3 kA
  • 7.5 kV @ 5 kA
  • 8.1 kV @ 10 kA
  • 9 kV @ 20 kA
  • 10.1 kV @ 40 kA
MCOV
2.55 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000
Withstand Voltage - 60 Hz Wet
6.8
Withstand Voltage - Lightning Impulse
10.5

Certifications And Compliance

Industry Standard(s)
IEEE