SVN Arrester (180 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

SVN228GA180BB

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application
Station
Cantilever Bending Strength - Max.
70000 in lbs
Color
Gray Housing
Material
Silicone Polymer Housing
Mounting Position
Upright
Type
Station

Dimensions

Bolt Circle Diameter
10 in
Diameter - Single Bolt Hole(s)
0.56 in
Height
90.8 in
Maximum Operating Altitude
12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to
1029 mm
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
1177 mm
Thickness - Lug
0.25 in (7 mm) - 0.81 in (21 mm)

Electrical Ratings

Creep and Leakage Distance
255.9 in (6500 mm)
Duty Cycle
228 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
566 kV
Maximum Discharge Voltage
  • 462 kV @ 1.5 kA
  • 481 kV @ 3 kA
  • 497 kV @ 5 kA
  • 522 kV @ 10 kA
  • 557 kV @ 20 kA
  • 613 kV @ 40 kA
Maximum Switching Surge Protective Level @ 1000A
443.0 kV
Maximum Switching Surge Protective Level @ 2000A
458.0 kV
Maximum Switching Surge Protective Level @ 500A
430 kV
MCOV
180 kV
Pressure Relief Capability-Symmetrical rms (kA)
65
Withstand Voltage - 60 Hz Wet
559 kVrms
Withstand Voltage - Lightning Impulse
1043 kV
Withstand Voltage - Switching Impulse
930 kV

Conductor Related

Conductor Type
Aluminum/Copper

Certifications And Compliance

Industry Standard(s)
IEEE