MVN Arrester (106 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

MVN132GA106AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.
150,000 in lbs
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
Porcelain Housing
Mounting Hardware
Single Eyebolt Terminals
Mounting Position
Metal Top/Tripod Base
Type
Station
UPC
096359506522

Dimensions

Bolt Circle Diameter
10 in
Diameter - Lug Hole
.88 in (22.352 mm)
Diameter - Single Bolt Hole(s)
0.75 in
Dimensions
55.000 in x 15.000 in x 19.000 in
Height
19 in
Length
55 in
Maximum Operating Altitude
12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to
30 in (762 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
39 in (991 mm)
Thickness - Lug
1.25 in (31.75 mm)
Weight
294 lb
Width
15 in

Electrical Ratings

Creep and Leakage Distance
152.5 in (3874 mm)
Duty Cycle
132 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
334 kV
Maximum Discharge Voltage
  • 27 kV @ 1.5 kA
  • 284 kV @ 3 kA
  • 294 kV @ 5 kA
  • 308 kV @ 10 kA
  • 329 kV @ 20 kA
  • 362 kV @ 40 kA
Maximum Switching Surge Protective Level @ 1000A
261
MCOV
106 kV
Pressure Relief Capability-Symmetrical rms (kA)
65

Certifications And Compliance

Industry Standard(s)
IEEE