text.skipToContent text.skipToNavigation

MVN Arrester (15.3 kV MCOV)

by OHIO BRASS 

Catalog ID: MVN018GA015AA

IEEE Station Class Porcelain Housed Surge Arrester

Product Details

General

Color Gray Housing
Material Porcelain Housing
Type Station

Electrical Ratings

Frequency Rating 48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA) 65

Certifications and Compliance

Industry Standard(s) IEEE