* Representative image

PRC 89 Series Bushing - 34.5kV

Brand:

PCORE Electric

Catalog ID:

B-89312-258-70

PRC® 34.5kV- 1200A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 10.00" Min. Oil Immersion Level, horizontal or vertical mount

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Type
Condenser Bushings

Electrical Ratings

BIL
200 kV
Current Rating
1200 A
kV Class
34.5 kV